3013h IP.*
| Parameter | Index | Sub-Index | Data Type | Float Scale | Units | Access | PDO Mappable | SMM Versions |
|---|---|---|---|---|---|---|---|---|
| Highest sub-index supported | 3013h | 0 | Unsigned8 | - | - | Read only | No | All |
| IP.ADDRESS | 3013h | 1 | Unsigned32 | - | - | Read/Write | No | All |
| IP.DEFAULTINTERFACE | 3013h | 2 | Unsigned8 | - | - | Read/Write | No | All |
| IP.GATEWAY | 3013h | 3 | Unsigned32 | - | - | Read/Write | No | All |
| IP.MODE | 3013h | 4 | Unsigned16 | - | - | Read/Write | No | All |
| IP.PROTOCOL | 3013h | 5 | Unsigned8 | - | - | Read/Write | No | All |
| IP.SUBNET | 3013h | 6 | Unsigned32 | - | - | Read/Write | No | All |
| IP.RESET | 3013h | 7 | Unsigned32 | - | - | Write only | No | All |





